- Products
- TT0061
Temperature probe sensor
TT0061
TT-050KCED10- /US/ /V
Temperature probe sensor
TT0061
TT-050KCED10- /US/ /V
Article no longer available - archive entry
Alternative articles: TT0291 Product comparison: TT0061 / TT0291 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Measuring range |
|
||
---|---|---|---|
Installation length EL [mm] | 110 |
Application
Special feature | Gold-plated contacts |
---|---|
Measuring element | 1 x Pt 1000; (to DIN EN 60751, class A) |
Application | hygienic systems |
Media | liquids and gases |
Pressure rating [bar] | 160 |
Minimum installation depth [mm] | 15 |
Electrical data
Protection class | III |
---|
Measuring/setting range
Probe length L [mm] | 110 | ||
---|---|---|---|
Measuring range |
|
Accuracy / deviations
Accuracy [K] | ± (0,15 K + 0,002 x|t|) |
---|
Response times
Dynamic response T05 / T09 [s] | 1 / 3; (to DIN EN 60751) |
---|
Operating conditions
Ambient temperature [°C] | -25...80 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -40...100 | |
Protection | IP 68; IP 69K |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 42.4 |
---|---|
Dimensions [mm] | Ø 10 |
Materials | stainless steel (316L/1.4404) |
Materials (wetted parts) | stainless steel (316L/1.4404) |
Surface characteristics Ra/Rz of the wetted parts | Ra: < 0.6 |
Probe diameter [mm] | 10 |
Installation length EL [mm] | 110 |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|