You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. TS9281

Temperature cable sensor with process connection

TS9281

TS-250KCKD6.-...../US/

Temperature cable sensor with process connection

TS9281

TS-250KCKD6.-...../US/

  • Precise temperature measurement in containers, tanks and pipes
  • For the connection to an evaluation unit
  • Easy process adaptation via clamp fitting or protective tube
  • Large temperature measurement range
  • Simple and 100% sealed connection via M12 connector
Article no longer available - archive entry
Alternative articles: TS9289 Product comparison: TS9281 / TS9289 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Measuring range
-40...150 °C -40...302 °F
Application
Measuring element 1 x Pt 100; (to DIN EN 60751, class A)
Media liquids and gases
Minimum installation depth [mm] 15
Electrical data
Protection class III
Measuring/setting range
Measuring range
-40...150 °C -40...302 °F
Accuracy / deviations
Accuracy [K] ± (0,15 K + 0,002 x|t|)
Response times
Dynamic response T05 / T09 [s] 3 / 10; (to DIN EN 60751)
Operating conditions
Protection IP 67
Mechanical data
Weight [g] 125
Dimensions [mm] Ø 6
Materials stainless steel (316Ti/1.4571); FKM
Materials (wetted parts) stainless steel (316Ti/1.4571)
Probe diameter [mm] 6
Remarks
Remarks
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2.5 m, FKM
Connection Connector: 1 x M12; coding: A