- Products
- TA3233
Temperature transmitter
TA3233
TA-123FLDD06-A-ZVG/US/
Temperature transmitter
TA3233
TA-123FLDD06-A-ZVG/US/
- High precision across the entire temperature measurement range
- Particularly good response dynamics and very short power-on delay time
- Robust stainless steel housing with high pressure rating
- Precise analogue output
- High protection rating for the requirements of harsh industrial environments
Article no longer available - archive entry
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | Ø 6 mm | ||
Installation length EL [mm] | 123 |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Measuring element | 1 x Pt 1000; (to DIN EN 60751, class A) | ||
Media | liquids and gases | ||
Medium temperature |
|
||
Pressure rating [bar] | 50 | ||
Note on pressure rating |
|
||
Minimum installation depth [mm] | 15 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Overload protection | yes |
Measuring/setting range
Probe length L [mm] | 123 | ||
---|---|---|---|
Measuring range |
|
Resolution of analogue output [K] | 0.02 |
---|
Accuracy / deviations
Precision analogue output [K] | ± 0,4 |
---|---|
Temperature coefficient [% of the span / 10 K] | < ± 0,1; (in case of deviation from the reference condition 25 ± 5 °C) |
Response times
Dynamic response T05 / T09 [s] | 1 / 3; (to DIN EN 60751) |
---|
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||
Vibration resistance |
|
Mechanical data
Weight [g] | 166.5 |
---|---|
Dimensions [mm] | Ø 30 / L = 171 |
Materials | stainless steel (316L/1.4404); stainless steel (304/1.4301); stainless steel (303/1.4305); PA |
Materials (wetted parts) | stainless steel (316L/1.4404) |
Process connection | Ø 6 mm |
Probe diameter [mm] | 6 |
Installation length EL [mm] | 123 |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|