You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. ST3657

Flow monitor

ST3657

SCN12ADBAKOW/LS

Flow monitor

ST3657

SCN12ADBAKOW/LS

Article no longer available - archive entry
  • ce
Product characteristics
Number of inputs and outputs Number of digital outputs: 1
Process connection 1/2" NPT
Application
Application high pressure
Media Liquids
Medium temperature [°C] -25...80
Pressure rating [bar] 300
Electrical data
Operating voltage [V] 70...140 AC
Current consumption [mA] < 40
Power-on delay time [s] < 20
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1
Outputs
Total number of outputs 1
Output signal switching signal
Electrical design relay
Number of digital outputs 1
Output function normally open
Short-circuit protection no
Overload protection no
Measuring/setting range
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Accuracy / deviations
Temperature gradient [K/min] 300
Response times
Response time [s] 1...10
Software / programming
Adjustment of the switch point potentiometer
Operating conditions
Ambient temperature [°C] -20...80
Protection IP 67
Mechanical data
Materials PBT-GF20
Materials (wetted parts) stainless steel (316Ti/1.4571)
Process connection 1/2" NPT
Displays / operating elements
Display
function 11 x LED
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x 1/2"; coding: C