You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. ST3400

Flow sensor for connection to an evaluation unit

ST3400

STR12AAC

Flow sensor for connection to an evaluation unit

ST3400

STR12AAC

Article no longer available - archive entry
Product characteristics
Process connection G 1/2 external thread
Application
Media Liquids; aggressive media
Medium temperature [°C] -25...80
Pressure rating [bar] 5
Liquids
Medium temperature [°C] -25...80
Electrical data
Connection to control monitor VS 0100
Measuring/setting range
Liquids
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Accuracy / deviations
Temperature gradient [K/min] 15
Response times
Response time [s] 2...20
Liquids
Response time [s] 2...20
Operating conditions
Protection IP 67
Mechanical data
Housing threaded type
Materials PTFE
Process connection G 1/2 external thread
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, Silflex-PUR; Maximum cable length: 100 m; 4 x 0.25 mm²