- Products
- ST3304
Product characteristics
Process connection | 1/2" NPT |
---|
Application
Application | high-temperature range |
---|---|
Media | Liquids; Gases |
Pressure rating [bar] | 30 |
Application | high-temperature range |
---|---|
Medium temperature [°C] | 0...120 |
Medium temperature [°C] | 0...100 |
---|
Electrical data
Connection to control monitor | VS 0100 |
---|
Measuring/setting range
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...60 |
Setting range [cm/s] | 100...2000 |
---|
Accuracy / deviations
Temperature gradient [K/min] | 15 |
---|
Response times
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Operating conditions
Protection | IP 67 |
---|
Mechanical data
Housing | threaded type |
---|---|
Materials | stainless steel (316Ti/1.4571) |
Process connection | 1/2" NPT |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, Silflex-PUR; Maximum cable length: 100 m; 4 x 0.25 mm² |
---|