You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. SR0106

Control monitor for flow sensors

SR0106

VS0200/ 24VDC/EX

Control monitor for flow sensors

SR0106

VS0200/ 24VDC/EX

Article no longer available - archive entry
Alternative articles: SR2301 Product comparison: SR0106 / SR2301 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application Flow monitoring; Wire monitoring
Electrical data
Operating voltage tolerance [%] -10...10
Operating voltage [V] 24 DC
Current consumption [mA] 200
Power-on delay time [s] 30
Number of channels 1
Outputs
Electrical design relay
Contact rating 4 A, 250 V AC / cos phi > 07
Switching function flow monitoring relay energised when flow is present
Switching function wire break monitoring relay de-energised in case of wire break
Software / programming
Adjustment of the switch point potentiometer
Selection liquids / gases slide switch
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 40
Protection rating terminals IP 20
Tests / approvals
Approval PTB Ex-94.C.2030X
Safety classification
Designation in protection rating intrinsic safety
Voltage [V] 15,8
Current [mA] 208
Power [mW] 1180
[Ex ia] IIC designation [EEx ia] IIC
[Ex ia] IIB designation [EEx ia] IIB
[Ex ib] IIC designation [EEx ib] IIC
[Ex ib] IIB designation [EEx ib] IIB
[Ex ia] IIC inductance 460µH
[Ex ia] IIB inductance 1mH / 2mH
[Ex ib] IIC inductance 460µH
[Ex ib] IIB inductance 3.6mH
[Ex ia] IIC capacitance 53nF
[Ex ia] IIB capacitance 540nF / 360nF
[Ex ib] IIC capacitance 470nF
[Ex ib] IIB capacitance 1.9µF
Mechanical data
Housing housing for DIN rail mounting
Dimensions [mm] 75 x 55 x 110
Materials plastics
Displays / operating elements
Display
function 11 x LED
switching status LED, red
Remarks
Remarks
Caution The control monitor must be mounted outside the hazardous area.
Pack quantity 1 pcs.
Electrical connection
Connection terminals: 16 x ...2.5 mm²