You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. SN0001

Control monitor for flow sensors

SN0001

VS0100 Typ VN31 Ex

Control monitor for flow sensors

SN0001

VS0100 Typ VN31 Ex

Article no longer available - archive entry
Application
Application Flow monitoring
Electrical data
Operating voltage tolerance [%] -10...10
Operating voltage [V] < 230 AC
Max. power consumption [VA] 2
Power-on delay time [s] < 30
Outputs
Switching function flow monitoring relay energised when flow is present
Software / programming
Adjustment of the switch point potentiometer
Operating conditions
Ambient temperature [°C] 0...60
Protection IP 40
Protection rating terminals IP 20
Tests / approvals
Approval PTB Ex-86/2141
Safety classification
Designation in protection rating intrinsic safety
Voltage [V] 12,6
Current [mA] 194
Power [mW] 612
[Ex ia] IIC designation [EEx] ib IIC
[Ex ia] IIC inductance 0.5 mH
[Ex ia] IIC capacitance 800 nF
Mechanical data
Housing housing for DIN rail mounting
Dimensions [mm] 75 x 55 x 110
Materials plastics
Displays / operating elements
Display
function LED, red
Electrical connection
Relay circuit AC ... 250 AV,...6 A cos j > 0,7
Relay circuit DC ...60 DC,...0,6 A, L/R < 200 ms /...24 DC, ...4 A, L/R < 200 ms
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: 16 x ...2.5 mm²