You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. SL0106

Airflow monitor

SL0106

SLG23CEEAKOA/PH

Airflow monitor

SL0106

SLG23CEEAKOA/PH

Article no longer available - archive entry
  • ce
Product characteristics
Number of inputs and outputs Number of relay outputs: 1
Process connection Ø 23 mm
Application
Pressure rating [bar] 1
Electrical data
Operating voltage [V] 80...250 AC / 90...250 DC
Reverse polarity protection no
Inputs / outputs
Number of inputs and outputs Number of relay outputs: 1
Outputs
Output signal switching signal
Number of relay outputs 1
Contact rating 3 A (30 V DC / 250 V AC)
Switching function flow monitoring relay energised when flow is present
Short-circuit proof no
Overload protection no
Measuring/setting range
Gases
Setting range [cm/s] 100...1000
Greatest sensitivity [cm/s] 100...400
Accuracy / deviations
Temperature gradient [K/min] 5
Response times
Response time [s] 3...60
Gases
Response time [s] 3...60
Software / programming
Adjustment of the switch point potentiometer
Operating conditions
Ambient temperature [°C] -15...50
Max. relative air humidity [%] 90
Protection IP 65
Mechanical data
Weight [g] 201
Dimensions [mm] Ø 23
Materials housing: PBT; sensor surface: titanium
Materials (wetted parts) PBT; titanium
Process connection Ø 23 mm
Displays / operating elements
Display
function 1 x LED, red
function 1 x LED, green
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 5 A; fast acting
Accessories
Items supplied
Mounting clamp: 1, E40048
screwdrivers
Remarks
Remarks
Recommendation Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; 4 x 0.5 mm², PVC