You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. SF3020

Flow sensor for connection to an evaluation unit

SF3020

SFN12ABBE1/6M

Flow sensor for connection to an evaluation unit

SF3020

SFN12ABBE1/6M

Article no longer available - archive entry
  • ce
  • fm
  • cul
Product characteristics
Probe length L [mm] 15
Process connection 1/2" NPT
Application
Application CLASS I, DIV. 1, GROUPS A, B, C and D CLASS II / III, DIV. 1, GROUPS E, F and G
Medium temperature [°C] -25...100
Pressure rating [bar] 30
Liquids
Application CLASS I, DIV. 1, GROUPS A, B, C and D CLASS II / III, DIV. 1, GROUPS E, F and G
Medium temperature [°C] -25...100
Gases
Medium temperature [°C] -25...100
Electrical data
Connection to control monitor VS3000
Measuring/setting range
Probe length L [mm] 15
Liquids
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Gases
Setting range [cm/s] 200...2000
Greatest sensitivity [cm/s] 200...800
Accuracy / deviations
Temperature gradient [K/min] 15
Response times
Response time [s] 1...10
Liquids
Response time [s] 1...10
Gases
Response time [s] 1...10
Operating conditions
Protection IP 67
Tests / approvals
Shock resistance
DIN IEC 68-2-27 40 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 10 g (55...2000 Hz)
Mechanical data
Weight [g] 559.5
Housing threaded type
Materials stainless steel (316Ti/1.4571)
Materials (wetted parts) stainless steel (316Ti/1.4571)
Process connection 1/2" NPT
Installation length EL [mm] 45
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, silicone; Maximum cable length: 100 m; 5 x 0.34 mm²