You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. SF3000

Flow sensor for connection to an evaluation unit

SF3000

SFR12ABA

Flow sensor for connection to an evaluation unit

SF3000

SFR12ABA

Article no longer available - archive entry
Alternative articles: SF5350 + E40096 Product comparison: SF3000 / SF5350 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Process connection G 1/2 external thread
Application
Application high-temperature range
Media Liquids; Gases
Medium temperature [°C] -25...80
Pressure rating [bar] 30
Liquids
Application high-temperature range
Medium temperature [°C] -25...80
Gases
Medium temperature [°C] -25...80
Electrical data
Connection to control monitor VS 0200
Measuring/setting range
Liquids
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Gases
Setting range [cm/s] 200...2000
Greatest sensitivity [cm/s] 200...800
Accuracy / deviations
Temperature gradient [K/min] 15
Response times
Response time [s] 1...10
Liquids
Response time [s] 1...10
Gases
Response time [s] 1...10
Operating conditions
Protection IP 67
Mechanical data
Housing threaded type
Materials stainless steel (303/1.4305)
Materials (wetted parts) stainless steel (303/1.4305)
Process connection G 1/2 external thread
Accessories
Items supplied
sealings: 2 x AMF 30
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; Maximum cable length: 100 m; 5 x 0.34 mm², PVC