You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. SA3001

Flow monitor

SA3001

SAM16BBDGNKG/W/US-100

Flow monitor

SA3001

SAM16BBDGNKG/W/US-100

Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Process connection M16 x 1,5
Application
Design for pipes DN 40...DN 100
Media water
Note on media
Clean water without contamination and additives.
Dirt/build-up on the sensor tip affects the measurement accuracy.
Check the sensor tip for build-up from time to time.
If necessary, clean with a soft cloth and a vinegar cleansing agent.
Pressure rating [bar] 30
Electrical data
Operating voltage [V] 20...28 DC; (to SELV/PELV)
Current consumption [mA] < 80
Reverse polarity protection yes
Power-on delay time [s] 15; (optically indicated)
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal
Electrical design NPN
Number of digital outputs 2
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Flow range [cm/s] 3...150
Setting range [cm/s] 3...147
Accuracy / deviations
Note on repeatability
7 (v < 150 cm/s), 3 (v < 50 cm/s)
Temperature gradient [K/min] 200
Hysteresis [cm/s] ca. 10
Measuring error [% of the final value] max. ± 10
Response times
Response time [s] 1...5
Software / programming
Adjustment of the switch point pushbutton
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 67
Mechanical data
Materials PBT-GF20
Materials (wetted parts) stainless steel (316Ti/1.4571) partly nickel-plated
Process connection M16 x 1,5
Displays / operating elements
Display
function 10 x LED, multi-colour Resolution 10% of the final value
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A