You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. SA1000

Flow sensor

SA1000

SAM16BBD100G/W/US

Flow sensor

SA1000

SAM16BBD100G/W/US

  • Reliable monitoring of water in pipes
  • Precise linearized analogue output
  • LED bar graph for indication of switch point and flow
  • Robust housing for use in harsh industrial environments
  • Variable process connection using adapters
Article no longer available - archive entry
Alternative articles: SA5000 Product comparison: SA1000 / SA5000 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Process connection M16 x 1,5
Application
Design for pipes DN 40...DN 100
Media water
Note on media
Clean water without contamination and additives.
Dirt/build-up on the sensor tip affects the measurement accuracy.
Check the sensor tip for build-up from time to time.
If necessary, clean with a soft cloth and a vinegar cleansing agent.
Medium temperature [°C] 0...80
Pressure rating [bar] 30
Electrical data
Operating voltage [V] 20...28 DC; (to SELV/PELV)
Current consumption [mA] < 80
Reverse polarity protection yes
Power-on delay time [s] 15
Outputs
Output signal analogue signal
Analogue current output [mA] 4...20; (linearised)
Max. load [Ω] 500
Analogue voltage output [V] ; (linearised)
Short-circuit protection no
Overload protection yes
Measuring/setting range
Flow range [cm/s] 3...150
Accuracy / deviations
Note on repeatability
7 (v < 150 cm/s), 3 (v < 50 cm/s)
Temperature gradient [K/min] 200
Measuring error [% of the final value] max. ± 10
Response times
Response time [s] 5; (10%...90%)
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 67
Mechanical data
Weight [g] 268.8
Dimensions [mm] M16 x 1.5
Thread designation M16 x 1.5
Materials PBT-GF20
Materials (wetted parts) stainless steel (316L/1.4404); stainless steel (316Ti/1.4571); O-ring: NBR 70 Shore A
Process connection M16 x 1,5
Displays / operating elements
Display
function 10 x LED, green Resolution 10% of the final value
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A