- Products
- RV6036
Incremental encoder with solid shaft
RV6036
RV-2500-I24/L2
Incremental encoder with solid shaft
RV6036
RV-2500-I24/L2
- Defined pulse sequence for the reliable detection of rotational speeds
- For precise position determination and linear measurement
- Quick and easy mounting
- High shock and vibration resistance
- Radial cable connection for use where space is restricted
Article no longer available - archive entry
Alternative articles: RV3500 Product comparison: RV6036 / RV3500 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Resolution | 2500 resolution |
---|---|
Shaft design | solid shaft |
Shaft diameter [mm] | 10 |
Application
Function principle | incremental |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 150 |
Outputs
Electrical design | HTL |
---|---|
Max. current load per output [mA] | 50 |
Switching frequency [kHz] | 300 |
Type of short-circuit protection | < 60 s |
Phase difference A and B [°] | 90 |
Measuring/setting range
Resolution | 2500 resolution |
---|
Operating conditions
Ambient temperature [°C] | -40...100 | |
---|---|---|
Note on ambient temperature |
|
|
Max. relative air humidity [%] | 98 | |
Protection | IP 64; (on the housing: IP 67; on the shaft: IP 64) |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 464.8 | |
---|---|---|
Dimensions [mm] | Ø 58 / L = 46.7 | |
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 12000 | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 10 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 10 | |
Max. shaft load radial (at the shaft end) [N] | 20 |
Electrical connection
Cable: 2 m, PUR; Maximum cable length: 300 m; radial, can also be used axially |
Diagrams and graphs
Pulse diagram
|
|
---|