- Products
- RP1413
Product characteristics
Resolution | 3600 resolution |
---|---|
Shaft design | continuous hollow shaft |
Shaft diameter [mm] | 50 |
Electrical data
Operating voltage tolerance [%] | 10 |
---|---|
Operating voltage [V] | 5 DC |
Current consumption [mA] | < 150 |
Outputs
Electrical design | TTL |
---|---|
Max. current load per output [mA] | 20 |
Switching frequency [kHz] | 300 |
Phase difference A and B [°] | 90 |
Measuring/setting range
Resolution | 3600 resolution |
---|
Operating conditions
Ambient temperature [°C] | -30...75 | ||
---|---|---|---|
Note on ambient temperature |
|
||
Max. relative air humidity [%] | 75; (briefly: 95 %; condensation not permissible) | ||
Protection | IP 64 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 933.8 | |
---|---|---|
Dimensions [mm] | Ø 87 / L = 55 | |
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 4000 | |
Max. starting torque [Nm] | 20 | |
Reference temperature torque [°C] | 20 | |
Shaft design | continuous hollow shaft | |
Shaft diameter [mm] | 50 | |
Shaft fit | H7 | |
Shaft material |
|
|
Max. axial shaft misalignment [mm] | 1,5; (Only to compensate for installation tolerances and thermal expansion.; No dynamic movement allowed.) |
Electrical connection
Cable: 1 m, PUR; radial |
Diagrams and graphs
Pulse diagram
|
|
---|