- Products
- RO6346
Product characteristics
Resolution | 2048 resolution |
---|---|
Shaft design | hollow shaft open to one side |
Shaft diameter [mm] | 12 |
Application
Function principle | incremental |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 150 |
Outputs
Electrical design | HTL |
---|---|
Max. current load per output [mA] | 50 |
Switching frequency [kHz] | 300 |
Type of short-circuit protection | < 60 s |
Phase difference A and B [°] | 90 |
Measuring/setting range
Resolution | 2048 resolution |
---|
Operating conditions
Ambient temperature [°C] | -30...85 | |
---|---|---|
Note on ambient temperature |
|
|
Max. relative air humidity [%] | 98 | |
Protection | IP 64; (on the housing: IP 67; on the shaft: IP 64) |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 450 | |
---|---|---|
Dimensions [mm] | Ø 58 / L = 47.2 | |
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 12000 | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | hollow shaft open to one side | |
Shaft diameter [mm] | 12 | |
Shaft fit | H7 | |
Shaft material |
|
|
Installation depth of shaft [mm] | 10 | |
Max. axial shaft misalignment [mm] | 1; (max. radial shaft alignment: ± 0,05 mm) |
Electrical connection
Cable: 1 m, PUR; Maximum cable length: 300 m; radial, can also be used axially |
Diagrams and graphs
Pulse diagram
|
|
---|