- Products
- RN6034
Absolute singleturn encoder with solid shaft
RN6034
RN-4096-G24/P1B
Absolute singleturn encoder with solid shaft
RN6034
RN-4096-G24/P1B
Article no longer available - archive entry
Product characteristics
Resolution | 4096 resolution; 4096 steps; 12 bit |
---|---|
Communication interface | parallel |
Shaft design | solid shaft |
Shaft diameter [mm] | 10 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 250 |
Max. revolution electrical [U/min] | 1500 |
Outputs
Electrical design | HTL |
---|---|
Max. current load per output [mA] | 20 |
Type of short-circuit protection | < 60 s |
Code | Gray code; (increasing code values when turned clockwise (seen on the shaft)) |
Measuring/setting range
Resolution | 4096 resolution; 4096 steps; 12 bit |
---|
Interfaces
Communication interface | parallel |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Storage temperature [°C] | -30...100 |
Max. relative air humidity [%] | 98 |
Protection | IP 65 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Dimensions [mm] | Ø 58 / L = 52 | |
---|---|---|
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 10000 | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 10 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 10 | |
Max. shaft load radial (at the shaft end) [N] | 20 |
Electrical connection
Cable: 1 m, PUR; Maximum cable length: 100 m; axial | |
Connector: 1 x (ifm 1001.9); Maximum cable length: 100 m |