You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. RM6110

Absolute multiturn encoder with solid shaft

RM6110

RM-8192-P24/K B

Absolute multiturn encoder with solid shaft

RM6110

RM-8192-P24/K B

Article no longer available - archive entry
  • ce
  • cruus
Product characteristics
Resolution parameterisable resolution; 8192 steps; 4096 revolutions; 25 bit
Communication interface SSI data interface
Shaft design solid shaft
Shaft diameter [mm] 10
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 300
Max. revolution electrical [U/min] 6000
Outputs
Code Dual code or Gray code; (parameterisable; time constant for position calculation: 0,5 ms)
Measuring/setting range
Resolution parameterisable resolution; 8192 steps; 4096 revolutions; 25 bit
Interfaces
Communication interface SSI data interface
Operating conditions
Ambient temperature [°C] -20...70
Storage temperature [°C] -30...100
Protection IP 64
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (55...2000 Hz)
Mechanical data
Dimensions [mm] Ø 58 / L = 73
Materials aluminium
Max. revolution, mechanical [U/min] 10000
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design solid shaft
Shaft diameter [mm] 10
Shaft material
steel (1.4104)
Max. shaft load axial (at the shaft end) [N] 10
Max. shaft load radial (at the shaft end) [N] 20
Remarks
Remarks
For programming, a PC with Windows 3.1™ or higher as well as the programming software are needed.
Electrical connection
Connector: 1 x M23 (ifm 1001.11), radial; Maximum cable length: 100 m
Diagrams and graphs
Pulse diagram
clock
data