You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. RM6103

Absolute multiturn encoder with solid shaft

RM6103

RM-8192-S24/K E

Absolute multiturn encoder with solid shaft

RM6103

RM-8192-S24/K E

Article no longer available - archive entry
Alternative articles: RM6101 Product comparison: RM6103 / RM6101 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cruus
Product characteristics
Resolution 8192 steps; 4096 revolutions; 25 bit
Communication interface SSI data interface
Shaft design solid shaft
Shaft diameter [mm] 6
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 200
Max. revolution electrical [U/min] 6000
Outputs
Code Gray code; (increasing code values when turned clockwise (seen on the shaft))
Code signal data input; TTL-compatible signals; clock and clock (inv.) from drivers to RS 485; data output; synchronous serial; TTL-compatible signals, data, and data (inv.); incremental signals; 2 sinusoidal incremental signals (A and B) ; phase shifted by 90°; 1 Vss 512 signal periods per revolution
Measuring/setting range
Resolution 8192 steps; 4096 revolutions; 25 bit
Interfaces
Communication interface SSI data interface
Operating conditions
Ambient temperature [°C] -20...85
Storage temperature [°C] -30...80
Protection IP 66
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (55...2000 Hz)
Mechanical data
Dimensions [mm] Ø 58 / L = 83
Materials aluminium
Max. revolution, mechanical [U/min] 12000
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design solid shaft
Shaft diameter [mm] 6
Shaft material
steel (1.4104)
Max. shaft load axial (at the shaft end) [N] 10
Max. shaft load radial (at the shaft end) [N] 20
Remarks
Remarks
Wires/pins not connected (n.c.) must not be used.
Electrical connection
Connector: 1 x M23 (ifm 1001.11), radial; Maximum cable length: 100 m
Diagrams and graphs
Pulse diagram
clock
data