You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. RB6028

Incremental encoder with solid shaft

RB6028

RB-0400-I24/L6

Incremental encoder with solid shaft

RB6028

RB-0400-I24/L6

  • Defined pulse sequence for the reliable detection of rotational speeds
  • For precise position determination and linear measurement
  • High load capacity of the solid shaft
  • Radial cable connection for use where space is restricted
  • Compact and robust housing
Article no longer available - archive entry
Alternative articles: RB3500 Product comparison: RB6028 / RB3500 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • c_nrtl_us
Product characteristics
Resolution 400 resolution
Shaft design solid shaft
Shaft diameter [mm] 6
Application
Function principle incremental
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 150
Outputs
Electrical design HTL
Max. current load per output [mA] 50
Switching frequency [kHz] 160
Type of short-circuit protection < 60 s
Phase difference A and B [°] 90
Measuring/setting range
Resolution 400 resolution
Operating conditions
Ambient temperature [°C] -30...70
Max. relative air humidity [%] 75; (briefly: 95 %)
Protection IP 64
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (55...2000 Hz)
Mechanical data
Weight [g] 440.4
Dimensions [mm] Ø 35 / L = 52.5
Materials aluminium
Max. revolution, mechanical [U/min] 10000
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design solid shaft
Shaft diameter [mm] 6
Shaft material
steel (1.4104)
Max. shaft load axial (at the shaft end) [N] 5
Max. shaft load radial (at the shaft end) [N] 10
Electrical connection
Cable: 6 m, PUR; radial, can also be used axially
Diagrams and graphs
Pulse diagram
direction of rotation clockwise (looking at the shaft)