- Products
- RA6002
Incremental encoder with hollow shaft
RA6002
RA-0500-I24/N6
Incremental encoder with hollow shaft
RA6002
RA-0500-I24/N6
Article no longer available - archive entry
Alternative articles: RA3101 + EVC546 Product comparison: RA6002 / RA3101 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Resolution | 500 resolution |
---|---|
Shaft design | hollow shaft open to one side |
Shaft diameter [mm] | 6 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 150 |
Outputs
Electrical design | HTL |
---|---|
Max. current load per output [mA] | 50 |
Switching frequency [kHz] | 160 |
Type of short-circuit protection | < 60 s |
Phase difference A and B [°] | 90 |
Measuring/setting range
Resolution | 500 resolution |
---|
Operating conditions
Ambient temperature [°C] | -30...70 |
---|---|
Max. relative air humidity [%] | 75; (briefly: 95 %) |
Protection | IP 64 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 490 | |
---|---|---|
Dimensions [mm] | Ø 35 / L = 42.1 | |
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 10000 | |
Max. starting torque [Nm] | 2.5 | |
Reference temperature torque [°C] | 20 | |
Shaft design | hollow shaft open to one side | |
Shaft diameter [mm] | 6 | |
Shaft fit | H7 | |
Shaft material |
|
|
Installation depth of shaft [mm] | 6...21 | |
Max. axial shaft misalignment [mm] | 0,5 |
Electrical connection
Cable: 6 m, PUR; radial, can also be used axially |
Diagrams and graphs
Pulse diagram
|
|
---|