You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PMP097

Flush pressure transmitter

PMP097

PMP001-RES30-PRAVG/US/ /L

Flush pressure transmitter

PMP097

PMP001-RES30-PRAVG/US/ /L

Article no longer available - archive entry
  • ce
  • fda
  • ehedg
  • cul
  • 3a
Product characteristics
Measuring range
-50...1000 mbar -0.73...14.5 psi
Process connection threaded connection Aseptoflex external thread Aseptoflex
Application
Special feature Gold-plated contacts
Application suitable for all standard CIP and SIP processes; hygienic systems
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -25...125; (145 max. 1h)
Min. bursting pressure
30000 mbar 435 psi
Pressure rating
10000 mbar 145 psi
Type of pressure relative pressure
No dead space yes
Electrical data
Operating voltage [V] 9...32 DC; (to SELV/PELV)
Current consumption [mA] < 15.6; (max. fault current : 21,8)
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 35
Integrated watchdog yes
Outputs
Overload protection yes
Measuring/setting range
Measuring range
-50...1000 mbar -0.73...14.5 psi
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,2; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)
Linearity deviation [% of the span] < ± 0,15; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,15; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Temperature coefficient zero point [% of the span / 10 K] 0,05; (0...70 °C)
Temperature coefficient span [% of the span / 10 K] 0,15; (0...70 °C)
Response times
Max. measuring/display cycle [ms] 70
Software / programming
Parameter setting options parameter setting according to PROFIBUS PA profile pressure transmitter, version 3.01; installation and maintenance parameters; zero offset; Damping
Operating conditions
Ambient temperature [°C] -25...85
Storage temperature [°C] -40...100
Protection IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5/1 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Materials stainless steel (316L/1.4404); PTFE; PEI; FKM
Materials (wetted parts) ceramics (99.9 % Al2O3); PTFE; stainless steel (316L/1.4435); surface characteristics: Ra < 0,4 / Rz 4
Min. pressure cycles 100 million
Process connection threaded connection Aseptoflex external thread Aseptoflex
anzeigen-bedienelemente
Remarks
Remarks
n.c. = not used
The 3-A qualification is only valid if adapters with 3-A qualification are used for installation.
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; Contacts: gold-plated