You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PM2658

Flush pressure transmitter

PM2658

PM-,25BREA01-E-ZVG/US/ /P

Flush pressure transmitter

PM2658

PM-,25BREA01-E-ZVG/US/ /P

  • For the reliable hydrostatic level detection
  • Flush mount installation in the tank or container wall
  • Robust potted stainless steel housing as protection against aggressive media and ingress of moisture
  • Scalable analogue output with adjustable span and zero point
  • Can be connected as two-wire or three-wire
Article no longer available - archive entry
Alternative articles: PM1608 Product comparison: PM2658 / PM1608 When selecting an alternative article and accessories please note that technical data may differ!
  • ehedg_t
  • ce
  • fda
  • cul
  • ec19352004
  • 3a
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
-0.0125...0.25 bar -12.5...250 mbar
Process connection threaded connection G 1 external thread sealing cone
Application
Special feature Gold-plated contacts
Application flush mountable for the food and beverage industry
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -25...125; (145 max. 1h)
Min. bursting pressure [mbar] 30000
Pressure rating [mbar] 6000
Type of pressure relative pressure
No dead space yes
Electrical data
Operating voltage [V] 14...30 DC
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Measuring principle hydrostatic
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 550; (Ub = 24 V; (Ub - 13 V) / 20 mA)
Overload protection yes
Measuring/setting range
Measuring range
-0.0125...0.25 bar -12.5...250 mbar
Analogue start point [mbar] -12.5...100
Analogue end point [mbar] 50...250
In steps of [mbar] 0.5
Factory setting
ASP = 0.0 mbar AEP = 250.0 mbar
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,6; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)
Linearity deviation [% of the span] < ± 0,5; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,1; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,1; (0...80 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,4; (0...80 °C)
Response times
Max. response time analogue output [ms] 3
Software / programming
Parameter setting options zero point; span
Interfaces
Communication interface EPS
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Weight [g] 531.5
Materials stainless steel (316L/1.4404); PEI; FKM
Materials (wetted parts) ceramics (99.9 % Al2O3); stainless steel (316L/1.4435); surface characteristics: Ra < 0,4 / Rz 4; PTFE
Min. pressure cycles 100 million
Process connection threaded connection G 1 external thread sealing cone
anzeigen-bedienelemente
Remarks
Remarks
The 3-A qualification is only valid if adapters with 3-A qualification are used for installation.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated