You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PL3054

Flush pressure transmitter

PL3054

PL-010-RES30-A-ZVG/US/ /P

Flush pressure transmitter

PL3054

PL-010-RES30-A-ZVG/US/ /P

Article no longer available - archive entry
Alternative articles: PL2054 Product comparison: PL3054 / PL2054 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range [bar] 0...10
Process connection threaded connection Aseptoflex external thread Aseptoflex
Application
Application flush mountable for the food and beverage industry
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -25...80
Min. bursting pressure [bar] 150
Pressure rating [bar] 50
Type of pressure relative pressure
No dead space yes
Electrical data
Operating voltage [V] 10.8...30 DC
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 660; (Ub = 24 V; (Ub - 10,8 V) / 20 mA)
Overload protection yes
Measuring/setting range
Measuring range [bar] 0...10
Accuracy / deviations
Repeatability [% of the final value] < 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the final value] < ± 1,0; (incl. linearity, zero and span error (limit value setting))
Temperature drift per 10 K < ± 0.3
Response times
Max. response time analogue output [ms] 3
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Materials PA; PBT; stainless steel (316L/1.4404)
Materials (wetted parts) ceramics; PTFE; stainless steel (316L/1.4404)
Min. pressure cycles 100 million
Process connection threaded connection Aseptoflex external thread Aseptoflex
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A