You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PI2963

Flush pressure sensor with display

PI2963

PI-025-REB34-MFRKG/US/ /P

Flush pressure sensor with display

PI2963

PI-025-REB34-MFRKG/US/ /P

Article no longer available - archive entry
Alternative articles: PI2993 Product comparison: PI2963 / PI2993 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Measuring range
-1...25 bar -15...363 psi -0.1...2.5 MPa
Process connection threaded connection G 3/4 external thread
Application
Special feature Gold-plated contacts
Application flush mountable for the food and beverage industry
Installation freely rotatable housing 350°
Media liquid and viscous media
Medium temperature [°C] -25...125; (145 max. 1h)
Min. bursting pressure
200 bar 2900 psi 20 MPa
Pressure rating
100 bar 1450 psi 10 MPa
Type of pressure relative pressure
No dead space yes
Electrical data
Operating voltage [V] 20...30 DC; ("supply class 2" to cULus)
Current consumption [mA] < 60
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] < 170
Number of analogue outputs 1
Analogue current output [mA] 4...20; (scalable 1:4)
Max. load [Ω] (Ub - 10 V) / 20 mA
Analogue voltage output [V] 0...10; (scalable 1:4)
Min. load resistance [Ω] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
-1...25 bar -15...363 psi -0.1...2.5 MPa
Set point SP
-0.8...25 bar -12...363 psi -0.08...2.5 MPa
Reset point rP
-0.9...24.9 bar -13...362 psi -0.09...2.49 MPa
Analogue start point
-1...18.8 bar -15...272 psi -0.1...1.88 MPa
Analogue end point
5.3...25 bar 76...363 psi 0.53...2.5 MPa
In steps of
0.1 bar 1 psi 0.01 MPa
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,6; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)
Linearity deviation [% of the span] < ± 0,5; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,1; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,15; (0...80 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,4; (0...80 °C)
Response times
Response time [ms] < 3
Damping process value dAP [s] 0...4
Damping for the analogue output dAA in steps [s] 0 - 0,1 - 0,5 - 2
Max. response time analogue output [ms] 3
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switching logic; current/voltage output; Damping; adaptation of displayed values; display can be rotated and switched off; Display unit; zero point; span
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Materials stainless steel (316L/1.4404); PBT; PC; PA; EPDM/X; FKM
Materials (wetted parts) stainless steel (316L/1.4404); PTFE on ceramic substrate; PTFE; FKM
Min. pressure cycles 100 million
Process connection threaded connection G 3/4 external thread
Displays / operating elements
Display
switching status 2 x LED, red
function display 7-segment LED display
measured values 7-segment LED display
Display unit bar; psi; MPa
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated