You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PF3952

Flush pressure sensor

PF3952

PF-100-SEB34-KFPKG/US/ /P

Flush pressure sensor

PF3952

PF-100-SEB34-KFPKG/US/ /P

Article no longer available - archive entry
  • ce
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range [bar] 0...100
Process connection threaded connection G 3/4 external thread
Application
Special feature Gold-plated contacts
Application flush mountable for the food and beverage industry
Installation freely rotatable housing 350°
Media liquids and gases
Conditionally suitable for For gaseous media the application is limited to max. 25 bar.
Medium temperature [°C] -25...80
Min. bursting pressure [bar] 650
Pressure rating [bar] 150
Type of pressure relative pressure
No dead space yes
Electrical data
Operating voltage [V] 20...30 DC
Current consumption [mA] < 60
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; (configurable)
Electrical design PNP
Number of digital outputs 1
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range [bar] 0...100
Set point SP [bar] 1...100
Reset point rP [bar] 0.5...99.5
In steps of [bar] 0.5
Accuracy / deviations
Switch point accuracy [% of the final value] < ± 1,5
Repeatability [% of the final value] < ± 0,25; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the final value] < ± 1,0
Temperature drift per 10 K < ± 0.3
Response times
Switching frequency for a given set response time of one output
Response time (dAP) [ms] 3 6 10 17 30 60 125 250 500
Switching frequency [Hz] 170 80 50 30 16 8 4 2 1
Response time [ms] at rectangular pressure characteristic; switch point (SPx) = 70 %; reset point (rPx) = 30 %
Delay time programmable dS, dr [s] 0, 0,2,...10, 11,...50
Max. response time analogue output [ms] 3
Software / programming
Adjustment of the switch point programming button
Parameter setting options hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Materials stainless steel (316L/1.4404); PBT; PC; PA; EPDM/X; FKM
Materials (wetted parts) FKM; ceramics; PTFE; stainless steel (316L/1.4404)
Min. pressure cycles 100 million
Process connection threaded connection G 3/4 external thread
Displays / operating elements
Display
switching status LED, red
function display 7-segment LED display
measured values 7-segment LED display
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated