You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PD7024

Pressure switch with ceramic measuring cell

PD7024

PD-010-RBG14-QFRKG/US/ /E

Pressure switch with ceramic measuring cell

PD7024

PD-010-RBG14-QFRKG/US/ /E

Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range
0...10 bar 0...145 psi 0...1000 kPa
Process connection threaded connection G 1/4 external thread
Application
Special feature Gold-plated contacts
Application for industrial applications
Media liquids and gases
Cannot be used for oils
Medium temperature [°C] -25...80
Min. bursting pressure
150 bar 2175 psi 15000 kPa
Pressure rating
50 bar 725 psi 5000 kPa
Type of pressure relative pressure
Electrical data
Operating voltage [V] 9.6...30 DC; (PP2000 with sensor: > 18)
Current consumption [mA] < 45
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.3
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
0...10 bar 0...145 psi 0...1000 kPa
Set point SP
0.1...9.99 bar 1...145 psi 10...999 kPa
Reset point rP
0.05...9.94 bar 1...144 psi 5...994 kPa
In steps of
0.01 bar 1 psi 1 kPa
Factory setting
OU1 = Hno OU2 = tch
SP1 = 2.50 bar rP1 = 2.302 bar
Accuracy / deviations
Switch point accuracy [% of the span] < ± 1,5
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line)
Linearity deviation [% of the span] < ± 0,5
Hysteresis deviation [% of the span] < ± 0,1
Long-term stability [% of the span] < ± 0,1; (per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,2; (-25...80 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,3; (-25...80 °C)
Response times
Response time [ms] < 3
Software / programming
Adjustment of the switch point programming unit / teach function
Interfaces
Communication interface EPS
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Weight [g] 0.194
Materials stainless steel (304/1.4301); PA
Materials (wetted parts) stainless steel (303/1.4305); ceramics; EPDM
Min. pressure cycles 100 million
Process connection threaded connection G 1/4 external thread
Displays / operating elements
Display
operation LED, green
switching status 2 x LED, yellow
Teach function yes
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated