You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PB4210

Pressure sensor with LED bar display

PB4210

PB-500PSBN14-HFBOW/LS/ /V

Pressure sensor with LED bar display

PB4210

PB-500PSBN14-HFBOW/LS/ /V

Article no longer available - archive entry
Alternative articles: PN4220 Product comparison: PB4210 / PN4220 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 1
Measuring range [psi] 0...5000
Process connection threaded connection 1/4" NPT external thread
Application
Application for industrial applications
Media liquids and gases
Conditionally suitable for For gaseous media the application is limited to max. 25 bar.
Medium temperature [°C] -25...70
Min. bursting pressure [psi] 14000
Pressure rating [psi] 8500
Type of pressure relative pressure
Electrical data
Operating voltage [V] 102...132 AC
Current consumption [mA] 20
Protection class I
Power-on delay time [s] 0.35
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1
Outputs
Total number of outputs 1
Output signal switching signal
Number of digital outputs 1
Output function normally open
Max. voltage drop switching output AC [V] 2
Permanent current rating of switching output AC [mA] 250; ((...70 °C) 1000 (...60 °C) 1500 (...45 °C) 2500 (...20 °C))
Switching frequency AC [Hz] 10
Short-circuit protection no
Overload protection no
Measuring/setting range
Measuring range [psi] 0...5000
Set point SP [psi] 250...5000
Reset point rP [psi] 150...4900
In steps of [psi] 50
Note on hysteresis
adjustable
Accuracy / deviations
Switch point accuracy [% of the final value] < ± 2,0
Repeatability [% of the final value] < ± 0,25; (with temperature fluctuations < 10 K)
Temperature drift per 10 K < ± 0.3
Software / programming
Adjustment of the switch point programming button
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
IEC 801/2 ESD 4 kV CD / 8 kV AD
IEC 801/3 HF 10 V/m
IEC 801/4 Burst 2 kV
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Materials EPDM/X; FKM; NBR; PBT; PC; stainless steel (304/1.4301)
Materials (wetted parts) FKM; ceramics; stainless steel (303/1.4305)
Min. pressure cycles 100 million
Process connection threaded connection 1/4" NPT external thread
Displays / operating elements
Display
switching status LED, yellow
measured values 10 x LED, green Resolution 10% of the final value
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x 7/8"; coding: A