You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OW1004

Retro-reflective sensor

OW1004

OWP-FPKG/6M

Retro-reflective sensor

OW1004

OWP-FPKG/6M

Article no longer available - archive entry
Alternative articles: OJ5104 Product comparison: OW1004 / OJ5104 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 35; ((36 V))
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 250
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] 0.1...1.5; (Prismatic reflector Ø 80 E20005)
Max. light spot diameter [mm] 120
Light spot dimensions refer to at maximum range
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 36 x 60 x 10
Materials ABS glass fibre reinforced
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 3 x 0.14 mm²
Diagrams and graphs
excess gain graph