You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OT5004

Diffuse reflection sensor

OT5004

OTT-FNKG/US-100-INF

Diffuse reflection sensor

OT5004

OTT-FNKG/US-100-INF

Article no longer available - archive entry
Alternative articles: O5H504 Product comparison: OT5004 / O5H504 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...50 DC
Current consumption [mA] 40; ((24 V))
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 150
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 4...200; (white paper 200 x 200 mm)
Range adjustable yes
Max. light spot diameter [mm] 187
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 0.161
Housing rectangular
Dimensions [mm] 75 x 19 x 30
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
Angle bracket: 1, E20461
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
excess gain graph