You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OS5029

Diffuse reflection sensor

OS5029

OSN-FPKG

Diffuse reflection sensor

OS5029

OSN-FPKG

Article no longer available - archive entry
  • ccc
  • ce
  • cul
Product characteristics
Type of light infrared light
Housing rectangular
Application
Special feature Diffuse reflection sensor for short ranges
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 30; ((24 V))
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] < 220; (white paper 200 x 200 mm)
Diffuse reflection sensor for short ranges yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.27
Housing rectangular
Dimensions [mm] 80 x 28 x 95
Materials PPO modified
Lens material
glass
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Angle bracket: 1, E20210
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²; Cable gland: M20 X 1.5