You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OO5011

Fibre-optic amplifier

OO5011

OOF-FNKG/M16/KL8

Fibre-optic amplifier

OO5011

OOF-FNKG/M16/KL8

Article no longer available - archive entry
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature Function check output
Electrical data
Operating voltage [V] 12...36 DC
Current consumption [mA] 50; ((24 V))
Max. power consumption [VA] 1.3
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 630
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2
Function check output yes
Max. current load for function check output [mA] 200
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 800
Notes on switching frequency [Hz]
typical
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Time function [s] 0.001...0.1
Detection zone
Range [m] < 3.8; (Through-beam sensor)
Range [mm] 0...300; (Diffuse reflection sensor)
Range adjustable yes
Software / programming
Parameter setting options automatic and manual switch point setting; logic functions AND, OR; second switch point
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 76.5 x 105.4 x 70.7
Number of channels 8
Fibre optic connection FE-11 / FT-11
Materials housing: ABS; display window: PMMA; LED window: SEPS; cover: diecast zinc plastic coated (PA)
Displays / operating elements
Display
full graphic LCD display, rotation of the display by 180° possible language selection (German, English, French)
switching status 8 x LED, yellow
Electronic lock yes
Accessories
Items supplied
rail: 1 x 94 mm, EN 60715
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M16