- Products
- OJ5192
Retro-reflective sensor for the detection of transparent objects
OJ5192
OJPGFPKG/SO/AS
Retro-reflective sensor for the detection of transparent objects
OJ5192
OJPGFPKG/SO/AS
Article no longer available - archive entry
Alternative articles: OJ5186 Product comparison: OJ5192 / OJ5186 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | polarisation filter |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 22 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [m] | 0.2...1.5; (Prismatic reflector 50 x 50 mm E20722) |
---|---|
Max. light spot diameter [mm] | 64 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 0.036 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 35 x 11 x 24 | |
Materials | housing: ABS; LED window: SEPS; pushbutton: SEPS | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
||||||
---|---|---|---|---|---|---|---|
Teach function | yes | ||||||
Electronic lock | yes |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M8; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|