You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OI5008

Retro-reflective sensor

OI5008

OIP-FNKG

Retro-reflective sensor

OI5008

OIP-FNKG

Article no longer available - archive entry
  • ccc
  • ce
  • cul
Product characteristics
Type of light red light
Housing threaded type
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...55 DC
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 65
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range referred to prismatic reflector [m] 0.15...2; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Max. light spot diameter [mm] 200
Light spot dimensions refer to at maximum range
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.124
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 125
Thread designation M30 x 1.5
Materials PBT; PPO modified
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²; Cable sheath: Ø 7...13 mm; Cable gland: M20 X 1.5
Diagrams and graphs
excess gain graph