You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OI3511

Retro-reflective sensor

OI3511

OIR-FBOW/LS

Retro-reflective sensor

OI3511

OIR-FBOW/LS

Article no longer available - archive entry
Product characteristics
Housing threaded type
Application
Function principle Retro-reflective sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC
Outputs
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output AC [V] 4
Max. leakage current [mA] 12
Permanent current rating of switching output AC [mA] 300
Short-time current rating of switching output [mA] 2200; (10 ms / 0,5 Hz)
Switching frequency AC [Hz] 15
Short-circuit protection no
Overload protection no
Detection zone
Range [m] < 4; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 145.149
Housing threaded type
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials PPO modified
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x 1/2"; coding: C