You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OI0008

Diffuse reflection sensor

OI0008

OIT-FBOW

Diffuse reflection sensor

OI0008

OIT-FBOW

  • Very long range
  • With terminal chamber that can be rotated by 90°
  • Programmable light-on/dark-on mode
  • With AC output for use in AC power mains
  • Optional connection possibility for fibre optics
Article no longer available - archive entry
  • ccc
  • ce
  • cul
Product characteristics
Housing threaded type
Application
Function principle Diffuse reflection sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC
Reverse polarity protection no
Outputs
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output AC [V] 4
Max. leakage current [mA] 12
Permanent current rating of switching output AC [mA] 300
Short-time current rating of switching output [mA] 2200; (10 ms / 0,5 Hz)
Switching frequency AC [Hz] 15
Short-circuit proof no
Overload protection no
Detection zone
Range [mm] 3...700; (white paper 200 x 200 mm)
Range adjustable yes
Max. light spot diameter [mm] 122
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 128
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 125
Thread designation M30 x 1.5
Materials PBT; PPO modified
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Accessories
Items supplied
lock nuts: 2
screwdrivers
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²; Cable sheath: Ø 7...13 mm; Cable gland: M20 X 1.5
Diagrams and graphs
excess gain graph