Through-beam sensor receiver
OH5015
OHE-DPKG/0,20M/AS
Through-beam sensor receiver
OH5015
OHE-DPKG/0,20M/AS
- Extremely small housing for use where space is restricted
- Reliable detection of tiny objects
- For applications in robotics, assembly and handling technology
- Very long range
- Ready for operation immediately thanks to fixed setting
Article no longer available - archive entry
Alternative articles: O8E202 Product comparison: OH5015 / O8E202 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Electrical design | PNP |
---|---|
Output function | dark-on mode |
Permanent current rating of switching output DC [mA] | 50 |
Switching frequency DC [Hz] | 200 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Transmitter / receiver | receiver |
---|---|
Range [m] | < 1.2 |
Range adjustable | no |
Response times
Response time [s] | < 2.5 |
---|
Operating conditions
Ambient temperature [°C] | -20...50 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 14.8 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 25.1 x 7.6 x 12.5 | |
Materials | ABS | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.2 m, PVC |
---|---|
Connection | Connector: 1 x M8; coding: A |