You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OH5012

Through-beam sensor transmitter

OH5012

OHS-OOKG/0,20M/AS

Through-beam sensor transmitter

OH5012

OHS-OOKG/0,20M/AS

  • Extremely small housing for use where space is restricted
  • Reliable detection of tiny objects
  • For applications in robotics, assembly and handling technology
  • Simple alignment due to visible red light
  • Ready for operation immediately thanks to fixed setting
Article no longer available - archive entry
Alternative articles: O8S202 Product comparison: OH5012 / O8S202 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Type of light red light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 20
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Typ. lifetime [h] 75000
Reference temperature for service life [°C] 25
Outputs
Overload protection yes
Detection zone
Transmitter / receiver transmitter
Range [m] < 1.2
Max. light spot diameter [mm] 10
Light spot dimensions refer to Range
Operating conditions
Ambient temperature [°C] -20...50
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 15.4
Housing rectangular
Dimensions [mm] 25.1 x 7.6 x 12.5
Materials ABS
Lens material
PMMA
Lens alignment side lens
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.2 m, PVC
Connection Connector: 1 x M8; coding: A