You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OG5089

Laserpointer

OG5089

OGSLOOKG/V4A/US-100/POINTER

Laserpointer

OG5089

OGSLOOKG/V4A/US-100/POINTER

Article no longer available - archive entry
Alternative articles: OGS700 Product comparison: OG5089 / OGS700 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Laser protection class 2
Housing threaded type
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 30; ((30 V))
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 675
Typ. lifetime [h] 50000
Outputs
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver transmitter
Max. light spot diameter [mm] 5
Light spot dimensions refer to Range
Operating conditions
Ambient temperature [°C] -10...35
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Laser protection class 2
Notes on laser protection
Caution: laser light
pulse performance: <= 1 mW
Wave length: 675 nm
frequency: 0,55 kHz
Pulse length: 900 µs
Do not stare into beam.
Avoid exposure to the laser light.
laser class: 2
EN 60825-1
Mechanical data
Weight [g] 0.062
Housing threaded type
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials stainless steel (316L/1.4404); PBT
Lens material
PMMA
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated