You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OG5079

Through-beam sensor transmitter

OG5079

OGS-OOKG/US-100 MIT 90GRAD WKL

Through-beam sensor transmitter

OG5079

OGS-OOKG/US-100 MIT 90GRAD WKL

Article no longer available - archive entry
Alternative articles: OG5129 Product comparison: OG5079 / OG5129 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing threaded type
Application
Special feature Gold-plated contacts
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 17
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver transmitter
Range [m] < 12
Range adjustable no
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated