You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OG5042

Through-beam sensor transmitter

OG5042

OGS-OOKG/US-100

Through-beam sensor transmitter

OG5042

OGS-OOKG/US-100

Article no longer available - archive entry
Alternative articles: OGS200 + OGE200 or OGS500 + OGE500 Product comparison: OG5042 / OGS200 / OGS500 When selecting an alternative article and accessories please note that technical data may differ!
Bedingt_durch_die_geaenderte_Lichtart_muessen_Sender_und_Empfaenger_zusammen_ersetzt_werden
Product characteristics
Type of light infrared light
Housing threaded type
Application
Special feature Gold-plated contacts
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 17
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver transmitter
Range [m] < 15
Range adjustable no
Max. light spot diameter [mm] 2000
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1 / L = 72
Thread designation M18 x 1
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated