You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OG5019

Fibre-optic amplifier

OG5019

OGF-DPKG

Fibre-optic amplifier

OG5019

OGF-DPKG

Article no longer available - archive entry
Alternative articles: OK5001 Product comparison: OG5019 / OK5001 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing threaded type
Electrical data
Operating voltage [V] 10...50 DC
Current consumption [mA] < 30
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design PNP
Output function dark-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 160
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] < 0.08; (Through-beam sensor)
Range [mm] < 15; (Diffuse reflection sensor)
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 0.189
Housing threaded type
Dimensions [mm] M18 x 1 / L = 88
Thread designation M18 x 1
Materials brass nickel-plated
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Lock nut
Remarks
Remarks
dark-on mode corresponds to the NO output function for through-beam fibre optics
corresponds to the NC output function for diffuse-reflection fibre optics
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.5 mm²