You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OG0013

Diffuse reflection sensor

OG0013

OGT-DBOA/90-250V

Diffuse reflection sensor

OG0013

OGT-DBOA/90-250V

Article no longer available - archive entry
Alternative articles: OG0040 Product comparison: OG0013 / OG0040 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing threaded type
Application
Function principle Diffuse reflection sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 90...250 AC/DC
Protection class II
Type of light infrared light
Wave length [nm] 880
Outputs
Output function dark-on mode
Max. voltage drop switching output DC [V] 9.5
Max. voltage drop switching output AC [V] 9.5
Minimum load current [mA] 10
Max. leakage current [mA] 5
Permanent current rating of switching output AC [mA] 200
Permanent current rating of switching output DC [mA] 50
Short-time current rating of switching output [mA] 900; (10 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 70
Short-circuit protection no
Overload protection no
Detection zone
Range [mm] < 100; (white paper 200 x 200 mm 90% remission)
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials brass nickel-plated
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.5 mm²