You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OE0006

Through-beam sensor transmitter

OE0006

OES-V/10M

Through-beam sensor transmitter

OE0006

OES-V/10M

  • Particularly space-saving design
  • For use where space is restricted
  • Long range
  • For connection to a switching amplifier
  • Robust housing for use in harsh industrial environments
Article no longer available - archive entry
Alternative articles: OE0003 Product comparison: OE0006 / OE0003 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing threaded type
Application
Function principle Through-beam sensor
Electrical data
Connection to switching amplifiers yes
Switching amplifiers Connection to switching amplifiers OV5012, OV0010
Protection class III
Type of light infrared light
Wave length [nm] 950
Outputs
Short-circuit protection no
Overload protection no
Detection zone
Transmitter / receiver transmitter
Range [m] < 1
Operating conditions
Ambient temperature [°C] -20...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 49633
Mechanical data
Weight [g] 0.126
Housing threaded type
Dimensions [mm] M8 x 1
Thread designation M8 x 1
Materials brass nickel-plated
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 10 m; 1 x 0.14 mm²