You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OD5009

Colour sensor

OD5009

ODC-MPKG/US-100

Colour sensor

OD5009

ODC-MPKG/US-100

Article no longer available - archive entry
Product characteristics
Type of light red light; green light; blue light
Housing rectangular
Application
Application colour recognition ; retro-reflective operation; diffuse reflection operation
Electrical data
Operating voltage [V] 12...30 DC; (Max. residual ripple: 5 Vss)
Current consumption [mA] 80
Protection class II
Type of light red light; green light; blue light
Typ. lifetime [h] 100000
Reference temperature for service life [°C] 25
Outputs
Electrical design PNP
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 300
Detection zone
Range [m] 0.1...0.25; (retro-reflective operation)
Range [mm] < 12.5; (diffuse reflection operation ± 2)
Max. light spot width [mm] 2
Max. light spot height [mm] 4
Light spot dimensions refer to Range
Response times
Response time [s] < 2.5
Operating conditions
Ambient temperature [°C] -10...55
Protection IP 67
Max. immunity to extraneous light [klx] 20
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Dimensions [mm] 53 x 30 x 80
Materials diecast zinc
Lens material
glass
Displays / operating elements
Display
operation 1 x LED, green
function 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A