- Products
- OB5011
Fibre-optic amplifier
OB5011
OBF-FPKG/T
Fibre-optic amplifier
OB5011
OBF-FPKG/T
Article no longer available - archive entry
Alternative articles: OBF502 Product comparison: OB5011 / OBF502 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | Function check output |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 35; ((36 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Function check output | yes |
Max. voltage drop of function check output [V] | 3.5 |
Max. current load for function check output [mA] | 10 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Time function [s] | 0.002...0.09 |
Detection zone
Range [m] | 0...1.2; (Through-beam sensor) |
---|---|
Range [mm] | 0...70; (Diffuse reflection sensor) |
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Dimensions [mm] | 36 x 15 x 60 |
Materials | $3SGLWE |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 2 m, PVC; 4 x 0.34 mm² |
---|
Diagrams and graphs
excess gain graph
|
|
---|