- Products
- OA0111
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Diffuse reflection sensor |
---|
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC/DC |
Max. power consumption [VA] | 2 |
Protection class | II |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | relay |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Contact rating | 250 V AC / 3 A / 360 VA, 125 V DC / 3 A / 30 W |
Switching frequency AC [Hz] | 10 |
Switching frequency DC [Hz] | 10 |
Short-circuit protection | no |
Overload protection | no |
Time function [s] | 0,5...2 (0,15...3) |
Detection zone
Range [mm] | 5...1500; (white paper 200 x 200 mm) |
---|---|
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 90 x 30 x 70 | |
Materials | PPO modified | |
Lens material |
|
Displays / operating elements
Display |
|
||||||
---|---|---|---|---|---|---|---|
Operating elements |
|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...1.5 mm² |
---|