You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. NN5010

Inductive NAMUR dual sensor for valve actuators

NN5010

IND2004DN/6M/1G/2G

Inductive NAMUR dual sensor for valve actuators

NN5010

IND2004DN/6M/1G/2G

Article no longer available - archive entry
Alternative articles: NN5011 Product comparison: NN5010 / NN5011 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
  • ccsaus
  • fm
Product characteristics
Electrical design NAMUR
Output function 2 x normally closed
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 40 x 26 x 26
Electrical data
Connection to switching amplifiers yes
Switching amplifiers connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW
Nominal voltage DC [V] 8.2; (1kΩ)
Supply voltage DC [V] 7.5...15
Current consumption [mA] < 1; (disabled; conductive: > 2,1)
Outputs
Electrical design NAMUR
Output function 2 x normally closed
Switching frequency DC [Hz] 1800
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Tests / approvals
Approval DMT 02 ATEX E 028
ATEX marking II 1G EEx ia IIB T6
II 2G EEx ia IIC T6
EMC
EN 60947-5-2
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
Safety classification
Max. internal capacitance [nF] 140; (per intrinsically safe circuit)
Max. internal inductance [µH] 135; (per intrinsically safe circuit)
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 26 x 26
Materials PBT
Displays / operating elements
Display
switching status 2 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, silicone; 4 x 0.34 mm²