You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. NN5006

Inductive sensor

NN5006

IN-2002-N/10m

Inductive sensor

NN5006

IN-2002-N/10m

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design NAMUR
Output function normally closed
Sensing range [mm] 2
Housing rectangular
Dimensions [mm] 40 x 12 x 26
Electrical data
Connection to switching amplifiers yes
Switching amplifiers connection to switching amplifiers NV0100, NV0200 or other approved switching amplifiers with the max. values: U = 16 V / I = 50 mA / P = 180 mW (T5) / P = 123 mW (T6)
Nominal voltage DC [V] 8.2; (1kΩ)
Supply voltage DC [V] 5...25
Current consumption [mA] < 1; (disabled; conductive: > 2,1)
Outputs
Electrical design NAMUR
Output function normally closed
Max. cable resistance [Ω] 50
Switching frequency DC [Hz] 800
Detection zone
Sensing range [mm] 2
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Tests / approvals
Approval PTB-Zulassungs-Nr. Ex-00.E.2013; Gerätekennzeichnung: EEx ia IIC T5/T6
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
MTTF [years] 4899
Safety classification
Max. internal capacitance [nF] 110
Max. internal inductance [µH] 170
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 40 x 12 x 26
Materials PBT
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 10 m, PVC; 2 x 0.5 mm²