You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. NE5010

Inductive NAMUR sensor

NE5010

IEA2001-N/Sonderkonfektion

Inductive NAMUR sensor

NE5010

IEA2001-N/Sonderkonfektion

Article no longer available - archive entry
Alternative articles: NE5001 Product comparison: NE5010 / NE5001 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Output function normally closed
Sensing range [mm] 1
Housing threaded type
Dimensions [mm] M8 x 1
Electrical data
Nominal voltage DC [V] 8.2; (1kΩ)
Supply voltage DC [V] 5...25
Current consumption [mA] < 1; (disabled; conductive: > 2,1)
Outputs
Output function normally closed
Max. cable resistance [Ω] 50
Switching frequency DC [Hz] 2000
Detection zone
Sensing range [mm] 1
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Tests / approvals
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
Safety classification
Max. internal capacitance [nF] 80
Max. internal inductance [µH] 110
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M8 x 1
Thread designation M8 x 1
Materials brass nickel-plated; PBT
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.14 mm²
Connection Connector: 1 x M25